Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
TDO type
Bill of material
46216
SD
Inside Diameter
80 mm
D
Outside Diameter
125 mm
T
Bearing Width
34 mm
C
width
30.0 mm
R
Radius
1.5 mm
ORDER
Bearing No.
46216
CR
Basic dynamic load rating
136 kN
COR
Basic static load rating
155 kN
CU
Fatigue limit load
11.3 kN
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions